??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
Измерение
2D

Выбор CAD модели
4213.D10 Single-Acting Ball Lock Pins, with Ring-Handle
HELP_VARIABLE
Company
Halder
Description
EH 4213. - Quick Release Pin with Ring Handle single acting - according to NAS / MS17987
Bill of material
4213.D10 Single-Acting Ball Lock Pins, with Ring-Handle
BESTNR
Ref. No.
4213.D10
A
Nominal diameter
3/8 Inch
L
clamping length
1.0 Inch
B
±.005
.440 Inch
C
+.000/-.040
.365 Inch
D
min./max.
0.300 - 0.390 Inch
E
min./max.
0.45 - 0.65 Inch
F
Ø min.
1.060 Inch
G
max.
1.650 Inch
H
min.
.940 Inch
J
min.
.080 Inch
AB
Recommended locating bore min./max.
0.3750 - 0.3790 Inch
SZ
shearing resistance, double, min.
20700 lbs
GW
Weight
52 g